Loading...

FSH03828 Micro Miniature Threaded In Line Load Cell

The micro rod end sensor LCM100 is the smallest inline male threaded solution in FUTEK’s catalogue. Measuring just 0.37” (9.5mm) in diameter and 0.17” (4.3mm) in height, this micro diaphragm solution utilizes versatile M3 male thread mounting provisions to provide an ultra fast response in both tension and compression loading with a capacity range of  2.2 - 25lbs (1 to 11kg). 


The LCM100 is particularly well suited for inline applications with size constraints, such as surgical robotics, as it adds minimal increase in outer diameter or height to the assembly. The model is offered with two cable types, one is a malleable braided cable that is designed to be stable, the other is a jacketed cable that is designed for flex. 

Features

  • High speed, low deflection micro load cell
  • Minimal mounting clearance
  • Outer diameter of 0.38” [9.5 mm]
  • 17-4 PH stainless-steel construction
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Adheres to RoHS directive 2015/863/EU
FSH03828Change
LCM100 , 10 lb , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , M3x0.5-Thread , Material - 17-4 PH S.S. , RoHS Lead Free , 34 Awg 4 Conductor Braided Cable , 5 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH03828 Micro Miniature Threaded In Line Load Cell