The diverse and durable LLB210 miniature threaded load button is an extraordinarily accurate miniature sensor. It features FUTEK’s custom single-piece integrated sensing element with internally embedded zero balance and thermal compensation, allowing for outstanding sensor reliability and performance.
The sensor is designed for press or inline compression applications, such as measuring loads on a turbine shaft or gauging forces on a CNC workpiece. Its design offers many possibilities for unique integration options with flexible mating accessories. The LLB210 is an optimal choice for critical compression applications that benefit from its miniature 0.38” (9.5mm) diameter and 0.17” (4.3mm) tall package and impressive capacity range of 10 to 50 lbs (4.5kg to 22.6kg).
FUTEK also offers custom sensor versions that can be optimized to meet your requirements.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 5 | Vdc | ||
Excitation | 1 | 1 | 7 | Vdc | |
Input Resistance | 1 | 350 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 50 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 350 | Ohms nom. | ||
Rated Output | 1 | 1.5 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Temperature Shift Zero | 1 | -0.01 | 0.01 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |