LLB130 play_arrowTPS01001

Subminiature Load Button

LLB130 , 50 lb , Subminiature Load Button Load Cell w/ USB Output , Up To +/-0.0003 lb Noise Free Resolution or 4800 SPS , 17-4 PH , Braided Shielded Silicone Cable , 5 ft Long , Includes NIST Traceable 5 point Compression Calibration
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LLB130 is a Miniature Load Button designed for Press, or Inline compression applications. The LLB130 Miniature Load Button model is made from a robust 17-4 PH Stainless Steel, with a subminiature 0.38 inch outside diameter.

Although Miniature Load Button are traditionally not known for their high accuracy, FUTEK engineers have dispelled this concept by continuously improving the accuracy of this product. These load cells achieve great accuracy and stiffness with a Nonlinearity of ±0.5% and Deflection of 0.002” nominal. You will also find options for external matched output readily available.

The standard LLB130 Miniature Load Button can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
  • Fully internally temperature compensated (no external conditioning circuitry)
  • Sub-miniature load cell / light weight
  •  Low deflection / fast response
  • 17-4 PH stainless-steel construction
  • For use in compression
  • Utilizes metal foil strain gauge technology
  • Adheres to RoHS directive 2015/863/EU
  • Accessories and related instruments available
Videos
video
Sub Miniature Load Button Load Cell (LLB130) | Specs and Applications
Specifications
Performance
Set-up
CHANNELMINTYPMAXUNIT
Capacity
1
50
lbs
Sample Rate
1
5
4800
Samples / Sec
Related Accessories
SENSIT® Test and Measurement Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
SENSIT® Calibration Software Version 2.11. 1 Year Time-Limited License. Compatible with Windows 10 and Windows 11. For use with IDA100, IHH500, IPM650, USBXXX, QIA123, and QIA128. One License Required Per Seat.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.