Loading...

QSH01833 Micro Miniature Universal Load Cell

Model QLA381 Micro Load Cell is a Miniature Threaded In Line Load Cell built for Endurance or Inline Tension or Compression applications. QLA381 Micro Force Sensor has a very robust construction available in 17-4 Stainless Steel, 1000 ohm Resistance, with M3x0.5-Thread male threads on both ends and a 5 foot #34 Awg 4 conductor braided shielded cable.  The QLA381 model is also CE and RoHS compliant. 


The Miniature Force Sensor / Inline Threaded Load Cell offers high accuracy. It has nonlinearity of ±0.5% of RO and deflection of 0.0001 in to 0.0002 in nominal.  The model can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.


If you are looking for a Shear Beam Load Cell, check our our LSB201 Micro Force Sensor.

QSH01833 > Legacy Product
QLA381 , 1000 g , Compression Load Cell (Miniature/Inline Threaded) , 1000 ohm Resistance , Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Cable , 5 ft Long
Contact us.
QSH01833 Micro Miniature Universal Load Cell