LLW200 play_arrowFSH01595

Force Washer Load Cell

LLW200 , 2000 lb , Force Washer Load Cell , Material - 17-4 PH S.S. , 1/4" [6.35 mm] ID , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
LLW200
LLW200
LLW200
LLW200
Description
Load Washer Load Cell

The LLW200 is a Load Washer Load Cell built for Press or Inline compression applications. The LLW200 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel, a 0.25” ID and a 10 feet long 29 AWG 4 conductor spiral shielded Teflon cable.

The Load Washer Load Cell offers high stiffness with a Deflection of 0.002” nominal. The Load Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology

WARNING: This product is sensitive to installation, mounting, and surface flatness. Results will greatly vary from installation to installation. For improved performance, please reference the LTH (Donut/Thru Hole Load Cell) or LCF (Pancake Load Cell) product lines.

Features
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Utilizes Metal Foil Strain Gauge Technology
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2000
lbs
Hysteresis
1
-2
2
% of R.O.
Nonlinearity
1
-2
2
% of R.O.
Nonrepeatability
1
-2
2
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
3
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-10
10
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer