Force Washer Load Cell

Load Washer Load Cell

The LLW450 is a Load Washer Load Cell built for Press or Inline compression applications. The LLW450 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel, various ID options, and a 10 feet long 29 AWG 4 conductor spiral shielded Teflon cable.

The Load Washer Load Cell offers high stiffness with a Deflection of 0.002” nominal and Operating temperature of -45° F to 200° F. The Load Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:

  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Operating Temperature of -45° F to 200° F
  • Utilizes Metal Foil Strain Gauge Technology

WARNING: This product is sensitive to installation, mounting, and surface flatness. Results will greatly vary from installation to installation. For improved performance, please reference the LTH (Donut/Thru Hole Load Cell) or LCF (Pancake Load Cell) product lines.

Load Washer Load Cell

The LLW450 is a Load Washer Load Cell built for Press or Inline compression applications. The LLW450 Load Washer Load Cell standard model has a very robust construction available in 17-4 Stainless Steel, various ID options, and a 10 feet long 29 AWG 4 conductor spiral shielded Teflon cable.

The Load Washer Load Cell offers high stiffness with a Deflection of 0.002” nominal and Operating temperature of -45° F to 200° F. The Load Washer Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:

  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Compression
  • Operating Temperature of -45° F to 200° F
  • Utilizes Metal Foil Strain Gauge Technology

WARNING: This product is sensitive to installation, mounting, and surface flatness. Results will greatly vary from installation to installation. For improved performance, please reference the LTH (Donut/Thru Hole Load Cell) or LCF (Pancake Load Cell) product lines.