Loading...

Low Profile Female Threaded Load Cell

The Low Profile Load Cell Series are effective, reliable, and highly precise. These popular load and force transducers feature metal foil strain gage technology and signal conditioning electronics surrounded by fully welded metal body for easy integration and durability. 

 

Capable of measuring forces from 0.25 lbs to 1,000 lbs with overload protection, low profile load cells are found in a variety of test and measurement applications such as in-line loading applications, durability testing, material fatigue testing, component life cycle and general structural testing.

 

FUTEK’s low profile load cells offer a compact design which features exceptional structural capability to withstand extraneous loads, such as torque, bending moments, and side loads (off axis loads).

 

Low Profile Load Cells are available with in-line signal conditioned amplifier: USB, differential, analog or digital output.

 

You will find a broad capacity range and material options of 2024 Aluminum or 17-4 Stainless Steel. The series features a compact design with accurate measurements in both Tension and compression.