Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Integrated Teds | Connection Type | Connector Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200 lb | Tension & Compression | 3/8-24 | 1 | 1.74 | 1.01 | No | Connector | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | mV/V | IP40 | 2024-T4 | No | No | 1 | 0.125 | Yes | N | ||
300 lb | Tension & Compression | 3/8-24 | 1 | 1.74 | 1.01 | No | Connector | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | mV/V | IP40 | 2024-T4 | No | No | 1 | 0.125 | Yes | N | ||
500 lb | Tension & Compression | 3/8-24 | 1 | 1.70 | 1.01 | No | Connector | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | mV/V | IP40 | 17-4 PH S.S. | No | No | 1 | 0.3125 | Yes | N | ||
1000 lb | Tension & Compression | 3/8-24 | 1 | 1.74 | 1.01 | No | Connector | 4 Pin Lemo Receptacle, EGG.0B.304.CLL | mV/V | IP40 | 17-4 PH S.S. | No | No | 1 | 0.3125 | Yes | N |
The Low Profile Tension & Compression Load Cell offers a compact design for inline loading applications. With a height of only 1”, the LRF350 Low Profile Tension & Compression Load Cell is a great selection for tight spaces. It is well suited for high capacity requirements and for any applications that require a lower capacity range, please refer to the LRF300 or LRF325.
With all of its design features the Low Profile Tension & Compression Load Cell has a high accuracy with a Nonlinearity of ±0.1%, deflection of 0.003” to 0.006” nominal and an operating temperature of -60° F to 200° F. This Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping.
The Low Profile Load Cell Series are effective, reliable, and highly precise. These popular load and force transducers feature metal foil strain gage technology and signal conditioning electronics surrounded by fully welded metal body for easy integration and durability.
Capable of measuring forces from 0.25 lbs to 1,000 lbs with overload protection, low profile load cells are found in a variety of test and measurement applications such as in-line loading applications, durability testing, material fatigue testing, component life cycle and general structural testing.
FUTEK’s low profile button load cell offers a compact design which features exceptional structural capability to withstand extraneous loads, such as torque, bending moments, and side loads (off axis loads).
Low Profile Load Cells are available with in-line signal conditioned amplifier: USB, differential, analog or digital output.
You will find a broad capacity range and material options of 2024 Aluminum or 17-4 Stainless Steel. The series features a compact design with accurate measurements in both Tension and compression.