QMA130 play_arrowQSH01579

Custom 2 Axis Shear Pin Load Cell

QMA130 , Ch Fy: 81000 lb; Ch Fz: 32000 lb, Custom 2 Axis Shear Pin / Load Pin / Clevis Pin Load Cell , 1 5/8" Diameter Pin , 1.6234 in [41.23 mm] OD , Material: Steel , 10 Pin PC02E-12-10P Connector
Listed price is in U.S. currency and subject to verification along with availability
Description
Features
Technical Documents
Specifications
Calibration
Electrical
Interference
Mechanical
Performance
Temperature
CHANNELMINTYPMAXUNIT
Calibration Excitation
Fz-1
10
Vdc
Fy-1
10
Vdc
Excitation
Fz-1
1
15
Vdc
Fy-1
1
15
Vdc
Input Resistance
Fz-1
372
Ohms nom.
Fy-1
372
Ohms nom.
Insulation Resistance
Fz-1
500
Mohms @ 50 Vdc
Fy-1
500
Mohms @ 50 Vdc
Crosstalk
Fz-1
-4
4
% of R.O.
Fy-1
-4
4
% of R.O.
Safe Overload
Fz-1
110
% of R.O.
Fy-1
110
% of R.O.
Capacity
Fz-1
32000
lbs
Fy-1
81000
lbs
Hysteresis
Fz-1
-2
2
% of R.O.
Fy-1
-2
2
% of R.O.
Nonlinearity
Fz-1
-2
2
% of R.O.
Fy-1
-2
2
% of R.O.
Nonrepeatability
Fz-1
-0.5
0.5
% of R.O.
Fy-1
-0.5
0.5
% of R.O.
Output Resistance
Fz-1
350
Ohms nom.
Fy-1
350
Ohms nom.
Rated Output
Fz-1
1
mV/V nom.
Fy-1
3
mV/V nom.
Compensated Temperature
Fz-1
60
160
F
Fy-1
60
160
F
Operating Temperature
Fz-1
60
200
F
Fy-1
60
200
F
Temperature Shift Span
Fz-1
-0.02
0.02
% of Load/F
Fy-1
-0.02
0.02
% of Load/F
Temperature Shift Zero
Fz-1
-0.01
0.01
% of R.O./F
Fy-1
-0.01
0.01
% of R.O./F
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.