Notification

We’re exhibiting at MD&M West (August 10-12), booth 1943! Want to attend? Register Here

Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSM
LSM200

Fold Back Beam Load Cell

3 Products
settings
Item Number
Load Capacity
Thread Size
Height In Inches
Length In Inches
Width In Inches
Integrated Teds
Connection Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
Mechanical Overload Protection
Fatigue Rated
# Of Bridges/channels
Weight In Lb
Load Directions
Description
Rohs
Custom Special
10 lb
#6-32
0.36
1.75
0.38
No
Cable
4 Conductor Flex Cable, 1 mm Pitch Type A
2 in
mV/V
IP00
2024-T4
Yes
No
1
0.1875
Tension & Compression
LSM200 , 10 lb , Fold Back Beam Load Cell , Standard , Material - 2024-T4 , #6-32-Thread , Overload Protection , 4 Conductor Flex Cable, 1 mm Pitch Type A , 2 in Long
No
N
10 lb
#6-32
0.36
1.75
0.38
No
Cable
29 Awg 4 Conductor Spiral Teflon Cable
6 in
mV/V
IP00
2024-T4
Yes
No
1
0.1875
Tension & Compression
LSM200 , 10 lb , Fold Back Beam Load Cell , Material - 2024-T4 , #6-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long
No
N
10 lb
#6-32
0.4
1.75
0.37
No
Cable
29 Awg 4 Conductor Spiral Shielded Silicone Cable
1 ft
mV/V
IP40
2024-T4
Yes
No
1
0.1875
Tension & Compression
LSM200 (QLA248), 10 lb , Fold Back Beam Load Cell , Material - 2024-T4 , #6-32-Thread , Overload Protection , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 1 ft Long
No
N

The LSM200 Beam Load Cell offers a slim design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Beam Load Cell has a length of 1.75”, width of 0.38” and with a height of 0.36” it is well suited for tight spaces. The LSM200 is offered in 2024 Aluminum (10 lb) and it has a 2” Molex flexible 4 conductor type (1 mm pitch) cable.

Although the Beam Load Cell is specifically built for low capacity applications, a built in overload protection provides the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making it available for 24 hour shipping. 

LSM200
LSM200
LSM200
LSM200
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer