Fold Back Beam Load Cell

LSM200

The LSM200 Beam Load Cell offers a slim design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Beam Load Cell has a length of 1.75”, width of 0.38” and with a height of 0.36” it is well suited for tight spaces. The LSM200 is offered in 2024 Aluminum (10 lb) and it has a 2” Molex flexible 4 conductor type (1 mm pitch) cable.

Although the Beam Load Cell is specifically built for low capacity applications, a built in overload protection provides the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making it available for 24 hour shipping. 

LSM200

The LSM200 Beam Load Cell offers a slim design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Beam Load Cell has a length of 1.75”, width of 0.38” and with a height of 0.36” it is well suited for tight spaces. The LSM200 is offered in 2024 Aluminum (10 lb) and it has a 2” Molex flexible 4 conductor type (1 mm pitch) cable.

Although the Beam Load Cell is specifically built for low capacity applications, a built in overload protection provides the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making it available for 24 hour shipping.