Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.2 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | N | |
200 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 17-4 PH S.S. | Yes | No | 1 | 0.1875 | Yes | Y | |
10 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | N | |
25 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | N | |
50 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | N | |
5 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | N | |
200 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 17-4 PH S.S. | Yes | No | 1 | 0.1875 | Yes | N | |
5 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable & Connector | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 22 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | Y | |
50 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | Y | |
100 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | Y | |
100 lb | Tension & Compression | #10-32 | 1.4 | 1.8 | 0.5 | No | Cable | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | mV/V | IP30 | 2024-T4 | Yes | No | 1 | 0.0625 | Yes | N |
The LSM300 Precision Load Cell also known as the Belt Buckle Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Precision Load Cell has a length of 1.80”, width of 0.50” and with a height of 1.40” it is well suited for any tight spaces.
Additional design features includes a built in overload protection providing the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Precision Load Cell can be modified or customized to meet your requirements and most standard capacities are available in our inventory, making it available for 24 hour shipping.