The LSM300 Precision Load Cell also known as the Belt Buckle Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Precision Load Cell has a length of 1.80”, width of 0.50” and with a height of 1.40” it is well suited for any tight spaces. The LSM300 Precision Load Cell is offered in 2024 Aluminum (2.2 – 100 lbs) or 17-4PH Stainless Steel (200 – 500 lbs) and it has a 6” 29 AWG 4 color coded Teflon lead wire.
Additional design features includes a built in overload protection providing the unit over 10 times the capacity that could take place during installation. As a part of FUTEK’s original product line, the Precision Load Cell can be modified or customized to meet your requirements and most standard capacities are available in our inventory, making it available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
Product Highlights:For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSM Series is also available with TEDS / IEEE1451.4 option.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 1060 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 50 Vdc | ||
Safe Overload | 1 | 200 | % of R.O. | ||
Capacity | 1 | 200 | lbs | ||
Hysteresis | 1 | -0.06 | 0.06 | % of R.O. | |
Nonlinearity | 1 | -0.06 | 0.06 | % of R.O. | |
Nonrepeatability | 1 | -0.02 | 0.02 | % of R.O. | |
Output Resistance | 1 | 1000 | Ohms nom. | ||
Rated Output | 1 | 2 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 200 | F | |
Temperature Shift Span | 1 | -0.005 | 0.005 | % of Load/F | |
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |