Parallel Beam Yoked Load Cell
Single Point Load Cell
The LSM350 Single Point Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Single Point Load Cell has a length of 2.25”, width of .65” and with a height of 2.54” it is well suited for any tight spaces. The LSM350 Parallel Beam Yoked Load Cell is offered in 2024 aluminum (2.2 – 500 lbs) and it has a 6” 29 AWG 4 color coded Teflon lead wire. Additional design features includes a built in overload protection providing the unit a safe overload of 750 lbs for all capacities. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
Product Highlights:
- Ideal for OEM Applications
- In both Tension & Compression
- Single Point Construction
- Built in Overload Protection
- Strain Gauge Based
- 1000 Ohm high resistance bridge
- Available in 2024 Aluminum
- Weight: 3.2 oz
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSM Series is also available with TEDS / IEEE1451.4 option.
Single Point Load Cell
The LSM350 Single Point Load Cell offers an impressive lightweight design with an easy side mounting feature making it ideal for OEM applications. Utilized in both Tension and Compression, the Single Point Load Cell has a length of 2.25”, width of .65” and with a height of 2.54” it is well suited for any tight spaces. The LSM350 Parallel Beam Yoked Load Cell is offered in 2024 aluminum (2.2 – 500 lbs) and it has a 6” 29 AWG 4 color coded Teflon lead wire. Additional design features includes a built in overload protection providing the unit a safe overload of 750 lbs for all capacities. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.
Product Highlights:
- Ideal for OEM Applications
- In both Tension & Compression
- Single Point Construction
- Built in Overload Protection
- Strain Gauge Based
- 1000 Ohm high resistance bridge
- Available in 2024 Aluminum
- Weight: 3.2 oz
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LSM Series is also available with TEDS / IEEE1451.4 option.