Item Number | Load Capacity | Thread Size | Height In Inches | Length In Inches | Width In Inches | Environmental Conditions | Features | Output Type | Connection Type | # Of Bridges/channels | Cable Type | Cable Length | Load Directions | Nonrepeatability | Max Operating Temperature | Min Operating Temperature | Max Excitation | Nonlinearity | Input Resistance | Ip / Nema Rating | Material | Description | Max Compensated Temperature | Min Compensated Temperature | Weight In Lb | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5 lb | #10-32 | 1.272 | 1.74 | 0.5 | Water Resistance | Overload Protection | mV/V | Cable | 1 | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 6 in | Tension & Compression | 0.05 %RO | 200 F | -60 F | 18 VDC | 0.2 %RO | 1000 Ohm | IP65 | 2024-T4 | QLA215 , 5 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long | 160 F | 60 F | 0.1875 | Y | |
10 lb | #10-32 | 1.3 | 1.74 | 0.5 | Water Resistance | Overload Protection | mV/V | Cable | 1 | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 6 in | Tension & Compression | 0.05 %RO | 200 F | -60 F | 18 VDC | 0.2 %RO | 1000 Ohm | IP65 | 2024-T4 | QLA215 , 10 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long | 160 F | 60 F | 0.1875 | Y | |
50 lb | 0.05 %RO | 200 F | -60 F | 18 VDC | 0.2 %RO | 1000 Ohm | QLA215 , 50 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long | 160 F | 60 F | N | ||||||||||||||||
100 lb | #10-32 | 1.272 | 1.74 | 0.5 | Overload Protection | mV/V | Cable | 1 | 29 Awg 4 Conductor Spiral Teflon Cable | 6 in | Tension & Compression | 0.05 %RO | 200 F | -60 F | 18 VDC | 0.2 %RO | 1000 Ohm | IP65 | 2024-T4 | QLA215 , 100 lb , Parallelogram Load Cell , Similar to LSM300 , Material - 2024-T4 , #10-32-Thread , 29 Awg 4 Conductor Spiral Teflon Cable , 6 in Long | 160 F | 60 F | 0.1875 | N |