Storekeyboard_arrow_right Load Cells keyboard_arrow_right LAU keyboard_arrow_right LAU210Filter
No Filters Selected

Pedal Force Sensor

pedal-force-sensor-LAU210

Pedal Force/Brake Sensor

The LAU200 Pedal Force/Brake Sensor offers an ideal solution for Automotive Applications. From its 17-4PH Stainless Steel one piece construction, to its low profile design (Off-center loading error of <4%), the LAU210 offers a great measurement system with impressive tolerances. This unit comes with a removable mounting plate and it includes a 10 feet 4 conductor shielded Teflon cable (24 AWG). The LAU210 Pedal Force/Brake Sensor is manufactured in US, and similar to our entire Load Cell product line uses, metal foil strain gauge technology.

Product Highlights:

  • Ideal for Automotive Applications
  • One Piece Construction
  • Strain Gauge Based
  • Low Profile Height
  • Removable Mounting Plate
  • Operating Temperature of 0?°?F?to?200?° F
  • Weight: 11 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LAU Series is also available with TEDS / IEEE1451.4 option.

Model Features
Capacities
View Options
There is no data for this filter
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer