Loading...

FSH00125 Hand Gripper

Medical Load Cell (Hand Gripper)

The LMD500 Medical Load Cell (Hand Gripper) offers a unique solution for Medical Applications. From its lightweight aluminum design, to its easy installation, the LMD500 Medical Load Cell (Hand Gripper) offers a great measurement system with impressive tolerances.

As a part of the custom engineered products, the Medical Load Cell (Hand Gripper) captures the many capabilities FUTEK offers its customers. Most. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

Product Highlights:
  • Ideal for rehab therapy or auditing hand tool
  • Strain Gauge Based
  • Compression
  • one-piece aluminum construction
  • Weight: 3.6 oz

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LMD Series is also available with TEDS / IEEE1451.4 option.

Features

  • Ideal for rehab therapy or auditing hand tool
  • Strain Gauge Based
  • Compression
  • one-piece aluminum construction
  • Weight: 3.6 oz
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH00125
 | Lead Time 
Change
LMD500 , 300 lb , Hand Gripper , Standard , Material - 2024-T4 , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , 5 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
FSH00125 Hand Gripper
Package Total $0.00