Custom Donut Load Cell

Model QLA341 is a custom donut load cell that is designed to measure forces up to 1,000 lbs . It stands at a height of 0.5 in (12.7 mm), with an outer diameter of 2.675 in (67.9 mm) and an ID of 1.8 in (45.7 mm). Constructed of 17-4 PH Stainless Steel, it is capable of operating in temperatures between – 60 to 185 °F (-50 to 85 °C). FUTEK can design custom donut load cells in various geometries and capacities.

Model QLA341 is a custom donut load cell that is designed to measure forces up to 1,000 lbs . It stands at a height of 0.5 in (12.7 mm), with an outer diameter of 2.675 in (67.9 mm) and an ID of 1.8 in (45.7 mm). Constructed of 17-4 PH Stainless Steel, it is capable of operating in temperatures between – 60 to 185 °F (-50 to 85 °C). FUTEK can design custom donut load cells in various geometries and capacities.