Loading...

FSH04002 Fatigue Rated Rod End Load Cell

Model LCB450 is a High Capacity Load Cell (Rod End) for Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB450 High Capacity Load Cell (Rod End) model has male/female threads and Bendix Receptacle. It uses 17-4 Stainless Steel and weighs approximately 20 oz. This model is well suited for the mid range to high range capacity requirements (5,000 lb – 20,000 lb). For any applications that require a lower capacity range, please refer to the LCB200 and LCB400.

This High Capacity Load Cell (Rod End) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, and Deflection of 0.001” nominal. The standard LCB450 High Capacity Load Cell (Rod End) can be modified or customized to meet your requirements and most models are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line, this model is manufactured in US, and uses metal foil strain gauge technology.

Features

  • Fatigue Rated
  • Light Weight
  • Low Deflection & Fast Response Time
  • For use in both tension and compression
  • Robust Quick Disconnect
  • Can easily thread in line into a threaded rod or actuator
  • Wrench Flats to prevent damage during installation
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH04002
LCB450 , 5000 lb , High Capacity Load Cell (Rod End/Fatigue Rated) , RoHS Compliant , Material - 17-4 PH S.S. , 1-14-Thread , Fatigue Rated , 6 Pin Bendix Receptacle, PT02A-10-6P
Tools, Adapters and Connectors
Please select your required accessories
FSH04002 Fatigue Rated Rod End Load Cell
Package Total $0.00