LCB200 play_arrowFSH04013

In Line Rod End Load Cell

LCB200 , 2000 lb , Tension & Compression Inline Load Cell w/ Male and Female Thread , RoHS Compliant , Material - 17-4 PH S.S. , 3/8-24-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCB200 is a Rod End Load Cell (Tension/Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. The standard LCB200 Rod End Load Cell (Tension/Compression) model has male/female threads, built from robust 17-4PH Stainless Steel, and weighs approximately 3.5 oz. This model is well suited for the mid range capacity requirements (1,000 lb – 3,000 lb) offering high endurance and excellent accuracy. For any applications that require a higher capacity range, please refer to the LCB400, LCB450 and LCB500

This Rod End Load Cell (Tension/Compression) has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Bridge Resistance of 1000 ohms, and Deflection of 0.001” nominal. The standard LCB200 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements, and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in US, and uses metal foil strain gauge technology.

Features
  • Incredibly fast
  • Low deflection, light weight
  • For use in both tension and compression
  • Can easily thread in line into a threaded rod or actuator
Videos
video
2020 IHMC Cybathlon Sponsor FUTEK Load Cells
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Excitation
1
1
18
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
2000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.01
0.01
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box w/ Voltage Output , 1-4 Channel , IP65/NEMA 4X , Material - Polyurethane , mV/V Input & 0-5 VDC, +/-5 VDC, 0-10 VDC, +/-10 VDC Analog Output , Up to 25 kHz Bandwidth
IAC200 , Amplified Full Bridge Strain Gauge Load Cell Summing Junction Box With Current Output , 1-4 Channel , IP65/NEMA 4X Rating , Material - Polyurethane , mV/V Input & 4-20 mA Analog Output , Up to 25 kHz Bandwidth
ICA105 Inline Strain Gauge Signal Conditioning Amplifier/Transmitter , Current Analog Output of 0-20 mA , 4-20 mA , 10 +/-10 mA , & 12 +/-8 mA , 1 KHZ Bandwidth , Male DB9 Connector , **NOT Sold Alone . Requires Factory System Calibration**
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , +/-5 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
Related Accessories
RESISTOR 150 KOHM (SHUNT) 1/4 W ±0.01% 10 ppm
Rod End Bearing (Female) 3/8-24 Female Thread, Chrome Alloy Steel Material, Max Load 9500 lb (F2390-4)
Rod End Bearing (Female) 3/8-24 Female Right Hand Thread, Zinc-Plated Steel Material, Max Load 5100 lb (F2123-4)
Cylinder Rod Alignment Couplers 3/8-24 Thread, Steel Material, Max Load 8300 lb (F3263-3)
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
XAC100 , Convex Spherical Stainless Steel Load Button with Inline 3/8-24 Male Thread, 17-4 PH S.S. Material (F1147-3)
ZAC100, Male Rod-End Bearing , Rod End Bearing (Male) with Nut , Material - Zinc-Plated Steel , 3/8-24-Thread , Standard , Max Load 3000 lb
Alternative Models
FSH04647
LCB200 , 2000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 3/8-24-Thread , 4 Pin Micro Receptacle
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
19 Morgan, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2025 FUTEK Advanced Sensor Technology, Inc. All rights reserved.