Model LCB200 is a Rod End Load Cell (Tension and Compression) designed for applications involving Inline Actuators or Hydraulic Jacks with Male/Female Threads. This model is well suited for the mid range capacity requirements (1,000 lb – 3,000 lb) offering high endurance and excellent accuracy. For any applications that require a higher capacity range, please refer to the LCB400, LCB450 and LCB500This Rod End Load Cell has high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Bridge Resistance of 1000 ohms, and Deflection of 0.0005” nominal. The standard LCB200 Rod End Load Cell (Tension/Compression) can be modified or customized to meet your requirements, and most capacities are in our inventory, making them available for 24 hour shipping.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | 1 | 10 | Vdc | ||
Excitation | 1 | 1 | 18 | Vdc | |
Input Resistance | 1 | 1000 | Ohms nom. | ||
Insulation Resistance | 1 | 500 | Mohms @ 250 Vdc | ||
Safe Overload | 1 | 150 | % of R.O. | ||
Capacity | 1 | 1000 | lbs | ||
Hysteresis | 1 | -0.5 | 0.5 | % of R.O. | |
Nonlinearity | 1 | -0.5 | 0.5 | % of R.O. | |
Nonrepeatability | 1 | -0.1 | 0.1 | % of R.O. | |
Output Resistance | 1 | 1000 | Ohms nom. | ||
Rated Output | 1 | 1 | mV/V nom. | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -45 | 200 | F | |
Temperature Shift Span | 1 | -0.01 | 0.01 | % of Load/F | |
Temperature Shift Zero | 1 | -0.005 | 0.005 | % of R.O./F |