Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSB
LSB400

S-Beam Tension and Compression Load Cell

6 Products
settings
Item Number
Load Capacity
Load Directions
Thread Size
Height In Inches
Length In Inches
Width In Inches
Connection Type
Connector Type
Cable Type
Cable Length
Output Type
Ip / Nema Rating
Material
# Of Bridges/channels
Weight In Lb
Custom Special
5000 lb
Tension & Compression
3/4-16
3.5
2.45
1.57
Cable
28 Awg 6 Conductor Shielded Retractile PVC Cable
2 ft
mV/V
IP64
17-4 PH S.S.
1
3.3125
N
5000 lb
Tension & Compression
M16x2
3.5
2.45
1.57
Connector
4 Pin Lemo Receptacle, EGG.0B.304.CLL
mV/V
IP64
17-4 PH S.S.
1
3.3125
N
5000 lb
Tension & Compression
3/4-16
3.5
2.45
1.57
Connector
4 Pin Lemo Receptacle, EGG.0B.304.CLL
mV/V
IP64
17-4 PH S.S.
1
3.3125
N
10000 lb
Tension & Compression
M16x2
3.5
2.45
1.57
Connector
4 Pin Lemo Receptacle, EGG.0B.304.CLL
mV/V
IP64
17-4 PH S.S.
1
3.3125
N
10000 lb
Tension & Compression
3/4-16
3.5
2.45
1.57
Connector
4 Pin Lemo Receptacle, EGG.0B.304.CLL
mV/V
IP64
17-4 PH S.S.
1
3.3125
N
10000 lb
Tension & Compression
3/4-16
3.5
2.45
1.57
Cable
28 Awg 6 Conductor Braided Shielded Polyurethane Cable
10 ft
mV/V
IP64
17-4 PH S.S.
1
3.3125
N

The S Beam Load Cell offers a compact and robust design for platforms, silos, or scales. The Standard LSB400 S Beam Load Cell model has female threads, comes in 17-4 Stainless Steel construction (5,000 lbs – 10,000 lbs), and a 4 Pin Lemo Receptacle. It is also available in metric threads.

The S Beam Load Cell has a high accuracy with a Nonlinearity of ±0.05%, deflection of 0.01” nominal and an operating temperature of -60° F to 200° F. This s beam Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the US and uses metal foil strain gauge technology.

LSB400
LSB400
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2020 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer