Loading...

FSH04509 Digital S-Beam Jr.® Load Cell 3.0

LSB206 Digital S Beam Jr.® Load Cell 3.0 – a compact smart sensor that seamlessly combines a miniature S Beam Jr.® load cell with embedded electronics, eliminating the need for an external amplifier and analog-to-digital converter.

Engineered for engineers, the embedded digital signal conditioner offers flexibility for data acquisition in two versions: a detachable 7-pin cable connector version offers UART communication or a robust integrated cable version for both SPI and UART connectivity. 

Experience speed and precision with a digital output of up to 1300 samples per second (SPS) or 15 bits of Noise-Free Resolution (NFR). It's efficient, with low power consumption at just 78mW. Featuring a high-performance tension and compression load cell, it maintains ±0.1% of Rated Output for nonlinearity and hysteresis. Despite its technical capabilities, it's lightweight at 14 grams, enclosed in a compact 0.75-inch (19.05mm) height and 0.38-inch (9.5mm) package.

Rest assured with integrated overload protection, safeguarding up to 1000% of Rated Output. Precision matters, with non-repeatability at ±0.05% of R.O. This robust sensor endures harsh conditions, with shock resistance tested up to 500 g per IEC60068-2-27 standards. Regardless of how critical your challenge is in automation, robotics, or aerospace, the LSB206 Digital S Beam Jr.® Load Cell 3.0 is your solution, combining technology with reliability. Elevate your projects with precision – choose LSB206.

Features

  • Embedded digital signal conditioner - SPI and/or UART available;
  • Digital output of up to 1,300 samples per second (SPS) and up to 15 Bits of Noise-Free Resolution (NFR);
  • Low power consumption of 78mW;
  • High-performance tension and compression load cell with nonlinearity and hysteresis of ±0.1% of R.O. (Rated Output);
  • Lightweight with 14 grams only and miniature size in a compact package of 0.75in [19.05mm] height and 0.38in [9.5mm] width;
  • Integrated overload protection of impressive 1000% of Rated Output;
  • Notable non-repeatability of ±0.05% of R.O.;
  • Shock resistant: 500 g per IEC60068-2-27

Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
FSH04509
 | Lead Time 
Change
LSB206 , 1 lb , S-Beam Jr.® Fatigue Rated Tension and Compression Load Cell with UART Digital Output , M3x0.5-Thread , Overload Protection , Material - 17-4 PH S.S. , RoHS Compliant , 7 Pin Nano Receptacle
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
FSH04509 Digital S-Beam Jr.® Load Cell 3.0
Package Total $0.00