LSB201 play_arrowQSH02061

Miniature S-Beam Jr. Load Cell 2.0

LSB201 , Ch 1: 50 N; Ch 2: 50 N , S-Beam Jr.™ Load Cell , Custom Dual Bridge w/ Overload Protection , RoHS Compliant , 17-4 PH S.S., M3x0.5 & M2.5x0.45-Threads , 2x 29 Awg 4 Conductor Spiral Teflon Cable , 8 in Long w/ 5 Pin JST Connector
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description
The LSB201 is one of FUTEK’s most in-demand miniature force sensors, due to its small footprint, high performance and exceptional quality and durability. Featuring unparalleled capabilities for a miniature load cell of its size, the versatile and universal LSB201 offers limitless possibilities for applications.


Model LSB201 is a Miniature S Beam Jr.® Load Cell built for Endurance, for Tension, or Compression applications. The standard LSB201 Miniature S Beam Jr.® Load Cell model has a very robust construction available in 17-4 PH Stainless Steel, with female threads on both ends and a 5 feet long 29 AWG 4 conductor Spiral Shielded Silicone Cable. This tension and compression ultra-lightweight micro force sensor offers an exceptional weight of  22 grams only. You will also find a mini load cell for external matched output readily available.


The Miniature Force Sensor offers high accuracy. It has a Nonlinearity of ±0.1% of Rated Output, Deflection of 0.003” nominal, and Safe Overload of up to 1000% of Rated Output. The standard LSB201 Miniature S Beam Jr.® Load Sensor can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features
Videos
video
Application Focus: Endurance Testing
video
LSB200 Installation Tool
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
2
5
Vdc
Shunt Calibration
1
60.4
kOhm
2
60.4
kOhm
Excitation
1
1
10
Vdc
2
1
10
Vdc
Input Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
2
500
Mohms @ 50 Vdc
Safe Overload
1
1000
% of R.O.
2
1000
% of R.O.
Capacity
1
10
lbs
2
10
lbs
Hysteresis
1
-0.1
0.1
% of R.O.
2
-0.1
0.1
% of R.O.
Nonlinearity
1
-0.1
0.1
% of R.O.
2
-0.1
0.1
% of R.O.
Nonrepeatability
1
-0.05
0.05
% of R.O.
2
-0.05
0.05
% of R.O.
Output Resistance
1
350
Ohms nom.
2
350
Ohms nom.
Rated Output
1
2
mV/V nom.
2
2
mV/V nom.
Compensated Temperature
1
60
160
F
2
60
160
F
Operating Temperature
1
-60
200
F
2
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
2
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
2
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
2
-3
3
% of R.O.
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.