Model LSB201 is a Miniature S Beam Jr.® Load Cell built for Endurance, for Tension, or Compression applications. The standard LSB201 Miniature S Beam Jr.® Load Cell model has a very robust construction available in 17-4 PH Stainless Steel, with female threads on both ends and a 5 feet long 29 AWG 4 conductor Spiral Shielded Silicone Cable. This tension and compression ultra-lightweight micro force sensor offers an exceptional weight of 22 grams only. You will also find a mini load cell for external matched output readily available.
The Miniature Force Sensor offers high accuracy. It has a Nonlinearity of ±0.1% of Rated Output, Deflection of 0.003” nominal, and Safe Overload of up to 1000% of Rated Output. The standard LSB201 Miniature S Beam Jr.® Load Sensor can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Safe Overload | 1 | 1000 | % of R.O. | ||
Capacity | 1 | 2 | lbs | ||
Compensated Temperature | 1 | 60 | 160 | F | |
Operating Temperature | 1 | -60 | 160 | F | |
Temperature Shift Span | 1 | -0.02 | 0.02 | % of Load/F | |
Zero Balance | 1 | -3 | 3 | % of R.O. |