Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Connector Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N | |||
100 lb | Tension & Compression | M3x0.5 | 0.75 | 0.63 | 0.21 | 0.65 | Yes | Connector | 7 Position 0.25 mm Pitch FFC/FPC Hirose Connector | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.0184 | Yes | Y | |||
10 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N | |||
5 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N | |||
2 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N | |||
8.8184 oz | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N | |||
25 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N | |||
50 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N | |||
10 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Cable & Connector | 5 Pin JST SHR-05V-S | 29 Awg 4 Conductor Spiral Shielded Silicone Cable | 4 in | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.0184 | Yes | Y | |
1 lb | Tension & Compression | M3x0.5 | 0.75 | 0.63 | 0.21 | 0.65 | Yes | Connector | 7 Position 0.25 mm Pitch FFC/FPC Hirose Connector | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.0184 | Yes | Y | |||
2 lb | Tension & Compression | M3x0.5 | 0.75 | 0.63 | 0.21 | 0.65 | Yes | Connector | 7 Position 0.25 mm Pitch FFC/FPC Hirose Connector | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.0184 | Yes | Y | |||
25 lb | Tension & Compression | M3x0.5 | 0.75 | 0.63 | 0.21 | 0.65 | Yes | Connector | 7 Position 0.25 mm Pitch FFC/FPC Hirose Connector | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.0184 | Yes | Y | |||
100 lb | Tension & Compression | M3x0.5 | 0.75 | 0.65 | 0.3 | 0.65 | Yes | Connector | 7 Pin Quick Disconnect Nano Receptacle | mV/V | IP40 | 17-4 PH S.S. | Yes | Yes | 1 | 0.01875 | Yes | N |