Storekeyboard_arrow_right Load Cells keyboard_arrow_right LSB
S-Beam Tension and Compression Load Cell
LSB400

S-Beam Tension and Compression Load Cell

5 Products
settings
Item Number
Load Capacity
Thread Size
Height In Inches
Length In Inches
Width In Inches
Output Type
Connection Type
# Of Bridges/channels
Connector Type
Cable Type
Cable Length
Load Directions
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Ip / Nema Rating
Material
Description
Max Compensated Temperature
Min Compensated Temperature
Weight In Lb
Custom Special
5000 lb
3/4-16
3.5
2.45
1.57
mV/V
Cable
1
28 Awg 6 Conductor Shielded Retractile PVC Cable
2 ft
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.05 %RO
372 Ohm
IP64
17-4 PH S.S.
LSB400 , 5000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , 3/4-16-Thread , 28 Awg 6 Conductor Shielded Retractile PVC Cable , 2 ft Long
160 F
60 F
3.3125
N
5000 lb
M16x2
3.5
2.45
1.57
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.05 %RO
350 Ohm
IP64
17-4 PH S.S.
LSB400 , 5000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , M16x2-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
3.3125
N
5000 lb
3/4-16
3.5
2.45
1.57
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.05 %RO
350 Ohm
IP64
17-4 PH S.S.
LSB400 , 5000 lb , Tension & Compression Load Cell , Standard , Material - 17-4 PH S.S. , 3/4-16-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
3.3125
N
10000 lb
M16x2
3.5
2.45
1.57
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.05 %RO
350 Ohm
IP64
17-4 PH S.S.
LSB400 , 10000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , M16x2-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
3.3125
N
10000 lb
3/4-16
3.5
2.45
1.57
mV/V
Connector
1
4 Pin Lemo Receptacle, EGG.0B.304.CLL
Tension & Compression
0.05 %RO
180 F
-40 F
20 VDC
0.05 %RO
350 Ohm
IP64
17-4 PH S.S.
LSB400 , 10000 lb , Tension & Compression Load Cell , Material - 17-4 PH S.S. , 3/4-16-Thread , 4 Pin Lemo Receptacle, EGG.0B.304.CLL
160 F
60 F
3.3125
N

> LSB400

Small and accurate for high capacities

  • height: 88.9mm
  • width: 39.9mm
  • capacity: 5000 to 10000lb

LSB400 is a compact high accuracy tension and compression load cell with a robust design and construction that is available in 5000 and 10000lb capacities.

The unit is made of high-quality stainless steel material and is available in female threads. Its high capacity, performance, and accuracy levels make it suitable for applications with larger loads. This model is also available in versions that have vacuum compatibility, higher IP rating, and high-temperature compensation.

Compact package

With dimensions of only 3.5in × 1.57in × 2.45in (88.9mm × 39.9mm × 62.5mm) and a weight of only 53oz (1500g), the LSB400 sensor stands out for achieving its high accuracy for such high capacities with such a small footprint.

Highly accurate

The LSB400 delivers a highly accurate performance with a deflection starting at 0.011in and 0.020in nom and nonlinearity at 0.05%.

Excellent thermal performance

LSB400 provides reliable performance over a wide temperature range of –60 to 200°F (–50 to 93°C). The excellent thermal performance allows you to use the sensor in various applications and environments. Ideally, this makes it suitable for critical applications that have large temperature swings.

Plug in, plug out

A high-quality 4-pin Lemo connector allows for easy and simple cable connection and disconnection. A damaged sensor cable can be replaced without having to replace or disassemble the LSB400 sensor or any other system component, which saves time, leads to higher system availability, and reduces the total cost of ownership. It also simplifies the installation process, reducing installation time and maximizing uptime.

Best-in-class material

The LSB400 is made from aerospace-grade 17-4 precipitation hardened stainless steel, one of the best material options for load cells. It provides high strength, high hardness, and corrosion resistance over a wide temperature range.

Made in California

Designed and manufactured in-house. Our multidisciplinary engineering teams, high precision machining center, state-of-the-art quality assurance systems, and R&D and manufacturing facilities are all under one roof, allowing us to continuously reinvent and refine our products and processes.

Calibration included

The LSB400 has been tested by FUTEK’s world-class calibration department and is NIST traceable. We can also reduce hidden costs and setup time by calibrating your sensor with FUTEK electronics of your choice. In addition, we offer calibration to ANSI Z540-1 and ISO 17025 standards upon request.

+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.