Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250 lb | Tension & Compression | 3/8-24 | 1.2 | 0.8 | 0.8 | 0.8 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 10 ft | mV/V | IP64 | High Temperature | 17-4 PH S.S. | No | No | 1 | 0.0375 | Yes | N | |
500 lb | Tension & Compression | 3/8-24 | 1.2 | 0.8 | 0.8 | 0.8 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 10 ft | mV/V | IP64 | High Temperature | 17-4 PH S.S. | No | No | 1 | 0.0375 | Yes | N | |
1000 lb | Tension & Compression | 3/8-24 | 1.2 | 0.8 | 0.8 | 0.8 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 10 ft | mV/V | IP64 | High Temperature | 17-4 PH S.S. | No | No | 1 | 0.0375 | Yes | N | |
1000 lb | Tension & Compression | 3/8-24 | 1.2 | 0.8 | 0.8 | 0.8 | No | Cable | 29 Awg 4 Conductor Spiral Shielded Teflon Cable | 7 ft | mV/V | IP64 | High Temperature | 17-4 PH S.S. | No | No | 1 | 0.0375 | No | Y |
Model LCM200 is a Mini Load Cell built for Endurance or Inline Tension or Compression applications. The standard LCM200 Miniature Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. This tension load cell (miniature load cell tension compression) offers an exceptional weight of 0.6 oz (17 g). You will also find mini load cell for external matched output readily available.
This compact load cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LCM200 Miniature Tension Sensor can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
If you are looking for a miniature S Beam Load cell, check out the new LSB201 miniature load cell.