Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4000 lb | Tension & Compression | 1/2-20 | 2.77 | 0.96 | No | Cable | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.22 | Yes | N | |
5000 lb | Tension & Compression | 1/2-20 | 2.77 | 0.96 | No | Cable | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.22 | Yes | N | |
4000 lb | Tension & Compression | M12x1.75 | 2.77 | 0.96 | No | Cable | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.22 | Yes | N | |
5000 lb | Tension & Compression | M12x1.75 | 2.77 | 0.96 | No | Cable | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 0.22 | Yes | N |
Model LCM350 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM350 Compression load cell application is available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. Teflon cable options are available. For more capacity options please see the LCM300, LCM325, or LCM375.
The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM350 Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping.