Item Number | Load Capacity | Load Directions | Thread Size | Height In Inches | Length In Inches | Width In Inches | Outer Diameter In Inches | Integrated Teds | Connection Type | Cable Type | Cable Length | Output Type | Ip / Nema Rating | Environmental Conditions | Material | Mechanical Overload Protection | Fatigue Rated | # Of Bridges/channels | Weight In Lb | Rohs | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20000 lb | Tension & Compression | 1-14 | 5 | 1.25 | 1.25 | 1.25 | No | Cable | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 1.125 | Yes | N | ||
20000 lb | Tension & Compression | M24x3 | 5 | 1.25 | 1.25 | 1.25 | No | Cable | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | mV/V | IP64 | 17-4 PH S.S. | No | No | 1 | 1.125 | Yes | N | ||
20000 lb | Tension & Compression | 1-14 | 5 | 1.25 | 1.25 | 1.25 | No | Cable | 26 Awg 4 Conductor Braided Shielded Teflon Cable | 25 ft | mV/V | IP64 | High Temperature | 17-4 PH S.S. | No | No | 1 | 1.125 | No | Y | |
20000 lb | Tension & Compression | 1-14 | 5 | 1.25 | 1.25 | 1.25 | No | Cable | 28 Awg 4 conductor Braided Shielded PVC Cable | 10 ft | mV/V | IP67 | Submersible, Water Resistance | 17-4 PH S.S. | No | No | 1 | 1.125 | Yes | Y |
Model LCM525 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM525 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. You will also find options for external matched output and metric threads readily available. For more capacity options, please see the LCM500 or LCM550.
The LCM525 In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.001” nominal. The standard LCM525 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping.