LCM100 play_arrowFSH04529

Miniature Threaded In Line Load Cell

LCM100 , 10 lb , Sub-Miniature Tension & Compression Load Cell (Miniature/Inline Threaded) , 1000 Ohm Bridge Resistance , RoHS Lead Free, Material - 17-4 PH S.S. , M3x0.5-Thread , 34 Awg 4 Conductor Braided Cable , 5 ft Long
Listed price is in U.S. currency and subject to verification along with availability
LCM100
LCM100
LCM100
LCM100
Description
Model LCM100 is a Miniature Threaded In Line Load Cell built for Endurance or Inline Tension or Compression applications. The standard LCM100 Miniature Threaded In Line Load Cell Model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 5 foot #34 Awg 4 conductor braided shielded cable. This product offers an exceptional weight of 0.3 oz (8.5 g). The LCM100 model is also CE and RoHS compliant. The Miniature Threaded In Line Load Cell offers high accuracy. It has nonlinearity of ±0.5% of RO and deflection of 0.0001 in to 0.0002 in nominal. The standard LCM100 Miniature Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.
Features
  • High speed, low deflection
  • Minimal mounting clearance
  • Outer diameter of 0.38” [9.5 mm]
  • 17-4 PH stainless-steel construction
  • For use in both tension and compression
  • Utilizes metal foil strain gauge technology
  • Adheres to RoHS directive 2015/863/EU
Videos
video
Application Focus: Endurance Testing
video
LCM100: Overview Video
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
5
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
7
Vdc
Input Resistance
1
1000
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
10
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
1000
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-60
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.02
0.02
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
10 Thomas, Irvine, CA 92618 USA
Tel: (949) 465-0900
© 1998–2021 FUTEK Advanced Sensor Technology, Inc. All rights reserved.
All other trademarks, service marks and logos used in this website are the
property of their respective owners.
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer