LCM200 play_arrowQSH01675

Miniature Threaded In Line Load Cell

LCM200 , 1000 lb , Ultra Light Miniature Universal , Material - 17-4 PH S.S. , 3/8-24-Thread , Matched Output 2 mV/V +/- 1% , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 7 ft Long
Listed price is in U.S. currency and subject to verification along with availability
Description

LCM200 is a highly sensitive and stable ultra-light miniature tension and compression load cell that is specifically designed for inline applications. Its diameter of 0.8” (20.3mm) and exceptionally low height of 1.2” (29.8mm), combined with uniquely large threads for this size, allows for easy and flexible mounting options with minimal impact on the assembly’s height or diameter. The lightweight sensor weighs only 0.6oz (17g). 

 

This high-quality model employs FUTEK’s advanced metal foil strain gauge technology and has an impressive capacity range of 250 – 1000lbs. It has a 10 feet long 29AWG shielded cable that offers flexibility in mounting while preventing interference from RFI, MFI, and other stray magnetic and static fields.

Features
  •  Minimal mounting clearance
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Adheres to RoHS directive 2015/863/EU
  • Accessories and related instruments available
Videos
video
LCM200 Video Tutorial
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
15
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
1000
lbs
Hysteresis
1
-0.5
0.5
% of R.O.
Nonlinearity
1
-0.5
0.5
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Output Symmetry
1
-1
1
% of R.O.
Rated Output
1
1.98
2.02
mV/V nom.
Compensated Temperature
1
60
250
F
Operating Temperature
1
-60
285
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.01
0.01
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB520 , High Speed & Resolution External USB Output Kit , Up To 20.5 Bits Noise Free , Strain Gauge mV/V & Amplified +/-10 VDC/4-20 mA Inputs Up to 4800 SPS & Encoder TTL Inputs Up to 10 SPS , 35 mm DIN Clip , Powered Off Of USB 2.0 Only
Alternative Models
FSH03905
LCM200 , 1000 lb , Ultra Light Miniature Universal , RoHS Compliant , Material - 17-4 PH S.S. , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.