Loading...

FSH03933 Miniature Threaded In Line Load Cell

The LCM300 is a multi-dimensional miniature load cell that measures tension and compression loads in endurance, press, and inline applications that require a highly accurate sensor with a small footprint. It’s available in a wide range of capacities that range from a maximum of 50 lb to 1000 lb [23 – 454 kg] and features a 10 feet [3 m] long 28 AWG 4 conductor braided shielded cable. The standard LCM300 sensor can also be customized to meet your specific requirements.

 

FUTEK can offer custom versions that are rated for vacuum/low outgassing, high or low operating temperatures, radiation environments, autoclavable, and high vibration/shock

.

 

Features

• Minimal mounting clearance
• 17-4 PH stainless-steel construction
• For use in both tension and compression
• Utilizes metal foil strain gauge technology
• Adheres to RoHS Directive 2015/863/EU
• Accessories and related instruments available

FSH03933Change
LCM300 , 1000 lb , Tension and Compression Load Cell , RoHS Compliant (Lead free),Material - 17-4 PH S.S. , M6x1-Thread , 28 Awg, 4 Conductor Braided Shielded Clear PVC Cable w/ 4 Pin Lemo Mating Connector (PHG.0B.304.CLLD35) , 282 mm Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH03933 Miniature Threaded In Line Load Cell