Loading...

FSH04009 Miniature Threaded In Line Load Cell

Model LCM325 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM325 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional miniature design with a height of 1.50” and a diameter of 0.96”. You will also find options for external matched output or a Teflon cable readily available. For more capacity options range please see the LCM300 or LCM350.

The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM325 Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features

  • Miniature size
  • Fast response and low deflection
  • Robust cable strain relief
  • For use in both tension and compression
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
03/03 - Accessories & Services
FSH04009
LCM325 , 2000 lb , Tension & Compression Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8-24-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
Tools, Adapters and Connectors
Please select your required accessories
FSH04009 Miniature Threaded In Line Load Cell
Package Total $0.00