Loading...

FSH04077 Miniature Threaded In Line Load Cell

Model LCM350 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM350 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional miniature design with a height of 2.77” and a diameter of 0.96”. You will also find options for external matched output or a Teflon cable readily available. For a more capacity options please see the LCM300, LCM325, or LCM375.

The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM350 Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features

  • Miniature size
  • Fast response and low deflection
  • Robust cable strain relief
  • For use in both tension and compression
The Latest Version > FSH04644
LCM350 , 5000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M12X1.75-Thread , 4 Pin Micro Receptacle
FSH04644
FSH04077 > Legacy Product
LCM350 , 4000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 1/2-20-Thread , 28 Awg 4 Conductor Braided Shielded PVC , 10 ft Long
Contact us.
FSH04077 Miniature Threaded In Line Load Cell