LCM350 play_arrowFSH04644

Miniature Threaded In Line Load Cell

LCM350 , 5000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M12X1.75-Thread , 4 Pin Micro Receptacle
inStockimg
In Stock
Listed price is in U.S. currency and subject to verification along with availability
Description

Model LCM350 is a Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM350 Compression load cell application is available in 17-4 Stainless Steel, with male threads on both ends and a 4 Pin Micro Receptacle for a quick disconnect cable.  Teflon cable options are available. For more capacity options please see the LCM300, LCM325, or LCM375.The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM350 Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 

Features
  • Miniature size
  • Fast response and low deflection
  • Robust cable strain relief
  • For use in both tension and compression
Specifications
Calibration
Electrical
Mechanical
Performance
Temperature
Zero
CHANNELMINTYPMAXUNIT
Calibration Excitation
1
10
Vdc
Shunt Calibration
1
60.4
kOhm
Excitation
1
1
18
Vdc
Input Resistance
1
350
Ohms nom.
Insulation Resistance
1
500
Mohms @ 50 Vdc
Safe Overload
1
150
% of R.O.
Capacity
1
5000
lbs
Hysteresis
1
-0.25
0.25
% of R.O.
Nonlinearity
1
-0.25
0.25
% of R.O.
Nonrepeatability
1
-0.1
0.1
% of R.O.
Output Resistance
1
350
Ohms nom.
Rated Output
1
2
mV/V nom.
Compensated Temperature
1
60
160
F
Operating Temperature
1
-45
200
F
Temperature Shift Span
1
-0.02
0.02
% of Load/F
Temperature Shift Zero
1
-0.005
0.005
% of R.O./F
Zero Balance
1
-3
3
% of R.O.
Related Instruments
IAA100 , Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , +/-5 VDC , +/-10 VDC Output , 5 VDC Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA105 , Bluetooth® Configurable Full Bridge Strain Gauge Signal Conditioning Voltage Amplifier , Multiple Options Between +/-10 VDC , Up to 10 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 4-20 mA Output , 12 mA Offset DIP Switch , Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA200 , Full Bridge Strain Gauge Signal Conditioning Current Transmitter , 0-20 mA Output, Up to 25 kHz Bandwidth , Detachable Screw Terminal Connectors , Metallic Enclosure , Integrated 35 mm DIN Clip
IAA300 , Ultra Low Noise Signal Conditioning Differential Strain Gauge Voltage Amplifier , For Full Bridge , +/-5 VDC , +/-10 VDC , Up to 50 kHz Bandwidth , Screw Terminal Connectors , Red Powder Coated , Integrated DIN Clip
IDA100 , High Speed & High Resolution Programmable Analog Amplifier w/ 1 kHz Bandwidth & Up To 4800 SPS USB Output , 0-10 VDC or +/-10 VDC Analog Output , Powered By USB , Red Powder Coated Aluminum Enclosure, Integrated DIN Clip
IHH500 Elite , Intelligent Digital Handheld Display , mV/V , VDC , Current , and Encoder Measurement , Analog Output , Alarm Relays , TEDS , and USB Output - Accessory Kit (FSH03583) With All Mating Connectors and SENSIT® Software Included
IHH500 Pro , Intelligent Digital Handheld Display , mV/V , VDC , & mA Measurement , Analog Output , Alarm Relays , TEDS & USB Output , Only Power Supply Adapter is included
IPM650 Pro , Intelligent Panel Mount , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output
IPM650 Pro , Intelligent Panel Meter , mV/V , VDC , Current Measurement , Analog Output , Alarm Relays , TEDS and USB Output , Power Button Disabled , Powers On When Plugged In
QIA124 , Miniaturized Ultra Low Noise Strain Gauge Signal Conditioning Amplifier , Voltage Analog Output , +/- 2.5 VDC, +/-5 VDC, +/-10 VDC & More , 1 kHz Bandwidth , Male DB9 Connector **NOT Sold Alone. Requires Factory System Calibration*
USB225 Pro , High Resolution USB Output Kit , Up to 20 Bits Noise Free Resolution or Up to 4,800 SPS , For Strain Gauge Full Bridge mV/V Inputs , Red Powder Coated Aluminum Enclosure
Related Accessories
Rod End Bearing (Female) M12x1.75 Female Thread, Zinc-Plated Steel Material, Max Load 5800 lb (F2123-12)
ZCC200 Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , IP67 , Material - PVC , 28 Awg 4 Conductors , Braided Shielded , RoHS Compliant
ZCC200 Cable Assembly , 30 ft [9.1 m] Long , 4 Pin Micro Mating Connector (CC19) , IP67 , Material - PVC , 28 Awg 4 Conductors , Braided Shielded , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IHH500 w/ TEDS (IEEE1451.4) , w/ Binder Male Plug 99 5129 00 12 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IHH500/USB520 , w/ Binder Male Plug 99 5129 00 12 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates USB215/USB220 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) , Mates IAA100/IAA200 , Braided Shielded PVC Cable , RoHS Compliant
ZCC200 , System Cable Assembly , 15 ft [4.6 m] Long , 4 Pin Micro Mating Connector (CC19) to 10 Pin Hirose , Mates USB225 , Braided Shielded PVC Cable , RoHS Compliant
Alternative Models
FSH04083
LCM375 , 7500 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , M16x2-Thread , 28 Awg 4 Conductor Braided Shielded PVC , 10 ft Long
play_arrow Spec Sheet
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2024 FUTEK Advanced Sensor Technology, Inc. All rights reserved.