Loading...

FSH04082 Miniature Threaded In Line Load Cell

Model LCM375 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM375 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional miniature design with a height of 2.77” and a diameter of 1.12”. You will also find options for external matched output or a Teflon cable readily available. For more capacity options please see the LCM300 or LCM325.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The standard LCM375 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features

  • Miniature size
  • Fast response and low deflection
  • Robust cable strain relief
  • For use in both tension and compression
FSH04082Change
LCM375 , 10000 lb , Tension & Compression Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 3/4-16-Thread , 28 Awg 4 Conductor Braided Shielded PVC , 10 ft Long

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

FSH04082 Miniature Threaded In Line Load Cell