QSH02321 Miniature Threaded In Line Load Cell


Model LCM375 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM375 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. You will also find options for external matched output or a Teflon cable readily available. For more capacity options please see the LCM300 or LCM325.The LCM375 In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5% and Deflection of 0.001” to 0.002” nominal. The standard LCM375 In Line Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping.
Features
- Compact 1.12" [28.3 mm] OD
- Quick Bend Cable Exit
- Flexible Small 0.12" [3 mm] Diameter Cable
QSH02321Change
LCM375 , 10000 lb , OEM Threaded Rod Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , M16x2-Thread , No Cover, 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long