Loading...

QSH00328 Miniature Threaded In Line Load Cell

Miniature Tension and Compression Load Cell

Model LCM200 is a Miniature Tension and Compression Load Cell built for Endurance or Inline Tension or Compression applications. The standard LCM200 Miniature Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 29 AWG 4 conductor shielded Teflon cable. This product offers an exceptional weight of 0.6 oz (17 g). You will also find options for external matched output readily available.

The Miniature Tension and Compression Load Cell offers high accuracy. It has Nonlinearity of ±0.5% and Deflection of 0.002” nominal. The standard LCM200 Miniature Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.

Product Highlights:
  • Weight: 0.6 oz (17g)
  • Resistance to High Extraneous Loads
  • Low Deflection
  • 17-4 Stainless Steel Construction
  • Both Tension & Compression
  • Utilizes Metal Foil Strain Gauge Technology

For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.

Features

  •  Minimal mounting clearance
  • 17-4 stainless-steel construction
  • For use in both tension and compression
  • Adheres to RoHS directive 2015/863/EU
  • Accessories and related instruments available
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
QSH00328
 | Lead Time 
Change
LCM200 (QLA196) , 500 lb , Miniature Load Cell, Welded (Redesign of QLA145) , Material - 17-4 PH S.S. , 3/8-24-Thread , 29 Awg 4 Conductor Spiral Shielded Teflon Cable , 10 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
QSH00328 Miniature Threaded In Line Load Cell
Package Total $0.00