FSH03671 Miniature Threaded In Line Load Cell
Model LCM350 is an Tension and Compression Load Cell built for Endurance, Press, or Inline applications. The standard LCM350 Tension and Compression Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 28 AWG 4 conductor shielded PVC cable. This product offers an exceptional miniature design with a height of 2.77” and a diameter of 0.96”. You will also find options for external matched output or a Teflon cable readily available. For a more capacity options please see the LCM300, LCM325, or LCM375.
The Tension and Compression Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.001” to 0.002” nominal. The standard LCM350 Tension and Compression Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
Product Highlights:- Weight: 5.5 oz
- Miniature Design
- Resistance to High Extraneous Loads
- Low Deflection
- 17-4 Stainless Steel Construction
- Both Tension & Compression
- Utilizes Metal Foil Strain Gauge Technology
For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LCM Series is also available with TEDS / IEEE1451.4 option.
Features
- Miniature size
- Fast response and low deflection
- Robust cable strain relief
- For use in both tension and compression