Storekeyboard_arrow_right Load Cells keyboard_arrow_right LCM
Threaded In Line Load Cell
LCM525

Threaded In Line Load Cell

4 Products
settings
Item Number
Load Capacity
Thread Size
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Environmental Conditions
Features
Output Type
Connection Type
# Of Bridges/channels
Connector Type
Cable Type
Cable Length
Load Directions
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Ip / Nema Rating
Material
Description
Max Compensated Temperature
Min Compensated Temperature
Weight In Lb
Custom Special
20000 lb
1-14
1.25
5
1.25
1.25
RoHS
mV/V
Cable
1
28 Awg 4 conductor Braided Shielded PVC Cable
10 ft
Tension & Compression
0.1 %RO
200 F
-45 F
18 VDC
0.2 %RO
350 Ohm
IP64
17-4 PH S.S.
LCM525 , 20000 lb , Threaded Rod Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1-14-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
160 F
60 F
1.125
N
20000 lb
M24x3
1.25
5
1.25
1.25
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Tension & Compression
0.1 %RO
200 F
-45 F
18 VDC
0.2 %RO
350 Ohm
IP64
17-4 PH S.S.
LCM525 , 20000 lb , Threaded Rod Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , M24x3 Thread , 4 Pin Micro Receptacle
160 F
60 F
1
N
20000 lb
1-14
1.25
5
1.25
1.25
High Temperature
mV/V
Cable
1
26 Awg 4 Conductor Braided Shielded Teflon Cable
25 ft
Tension & Compression
0.1 %RO
200 F
-45 F
18 VDC
0.2 %RO
350 Ohm
IP64
17-4 PH S.S.
LCM525 , 20000 lb , Threaded Rod Load Cell , High Temperature , Material - 17-4 PH S.S., 1-14-Thread, Temp. Comp. 70 to 350 F [21 to 177 C] , 26 Awg 4 Conductor Braided Shielded Teflon , 25 ft Long
350 F
70 F
1.125
Y
20000 lb
1-14
1.25
5
1.25
1.25
Submersible, Water Resistance
RoHS
mV/V
Cable
1
28 Awg 4 conductor Braided Shielded PVC Cable
10 ft
Tension & Compression
0.1 %RO
200 F
-45 F
18 VDC
0.2 %RO
350 Ohm
IP67
17-4 PH S.S.
LCM525 , 20000 lb , Threaded Rod Load Cell , RoHS Compliant, Submersible, Material - 17-4 PH S.S. , 1-14-Thread , 28 Awg 4 Conductor Braided Shielded Clear PVC , 10 ft Long
160 F
60 F
1.125
Y

> LCM525

Accurate, connectorized and compact

The LCM525 is a highly accurate miniature inline load cell for endurance, press, and inline applications. With a footprint of 5.0in (127mm) height and diameter of 1.25in (31.8mm), a key benefit of this sensor is its minimal impact in a threaded assembly, due to the uniquely slim diameter sizing of its cover in relationship to its threads, as well as its minimal cover height.

The high-quality sensor employs FUTEK’s advanced metal foil strain gauge technology that results in a highly sensitive and stable load cell with a high capacity that is well suited for a wide range of operating conditions.

The LCM525 is now offered with an integrated connector that allows you to easily remove the wire from the sensor like a plug from a socket. This new feature protects the sensor from cable damage, as you can easily replace a faulty cable without fully removing the sensor from the assembly.

  • height (excluding threads): 22.4mm
  • diameter: 31.8mm
  • capacity: 20000lb

Plug in, plug out

The updated version of this series features the 4-position micro receptacle. This gives the load cell greater flexibility and durability, as a damaged or cut cable can now easily be replaced, saving the user time, cost, and resources.

The 4-position micro cable connector is shown here on another sensor model.

Conductor Braided Shielded Clear PVC

For the standard versions with an integrated cable, a braided shield physically covers the signal wires while blocking any interference from stray magnetic and static electric fields. Additionally, the metallic load cell housing blocks all interference and unwanted environmental conditions that would reduce the accuracy and reliability.

LCM300

High stiffness

The LCM525 has a high stiffness with a low deflection of 0.004in nom, which prevents overstraining the load cell when there are large forces, hence maintaining accuracy over its entire service life. Additionally, the robust construction combined with this high stiffness makes LCM525 an ideal load cell for dynamic applications.

High accuracy

The LCM525 load cell provides enhanced accuracy, performance, and long-term stability. In particular, it has a nonlinearity of ±0.2%.

Best-in-class material

The exceptional quality of this sensor makes it highly durable and reliable. Its body is made of aerospace-grade 17-4 precipitation hardened stainless steel, which provides high strength, high hardness, low hysteresis and creep properties, and corrosion resistance over a wide temperature range.

Robust construction

The center covers are seam-welded to the sensor body, providing outstanding strength and enhanced protection against physical damage in addition to withstanding other harsh environmental conditions. A special heat treatment process has been applied to the flexure to improve durability, extending the life-cycle of the sensor.

Easy mounting options

The LCM525 has male threads on both ends for easy and flexible mounting options. The compact design makes it especially suitable for applications that require a sensor with a small footprint and ease of use in threaded link assemblies.

Made in California

Designed and manufactured in-house, using mostly US-sourced materials. Our multidisciplinary engineering teams, high precision machining center, state-of-the-art quality assurance systems, and R&D and manufacturing facilities are all under one roof, allowing us to continuously reinvent and refine our products and processes.

Calibration included

The LCM525 has been tested by FUTEK’s world-class calibration department and is NIST traceable. We can also reduce hidden costs and setup time by calibrating your sensor with FUTEK electronics of your choice. In addition, we offer calibration to ANSI Z540-1 and ISO 17025 standards upon request.

+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2023 FUTEK Advanced Sensor Technology, Inc. All rights reserved.