Loading...

FSH04090 Threaded In Line Load Cell

Model LCM550 is an In Line Load Cell built for Endurance, Press, or Inline applications. The standard LCM550 In Line Load Cell model has a very robust construction available in 17-4 Stainless Steel, with male threads on both ends and a 10 feet long 24 AWG 4 conductor shielded PVC cable. This product offers exceptional design with a height of 6.0” and a diameter of 1.6”. You will also find options for external matched output and metric threads readily available. For more capacity options, please see the LCM500 or LCM525.

The In Line Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.2% and Deflection of 0.005” nominal. The standard LCM550 In Line Load Cell can be modified or customized to meet your requirements and most models are in our inventory making them available for 24-hour shipping. Similar to our entire Load Cell product line this model is manufactured in the USA and uses metal foil strain gauge technology.

Features

  • Miniature Size
  • Fast response and low deflection
  • Notable Nonlinearity
  • Robust cable strain relief
  •  For use in both tension and compression
The Latest Version > FSH01957
LCM550 , 50000 lb , Threaded Rod Load Cell , 1 1/2-12-Thread , TEDS (IEEE1451.4) Auto Recognition , Material - 17-4 PH S.S. , 6 Pin Bendix Receptacle, PT02A-10-6P
FSH01957
FSH04090 > Legacy Product
LCM550 , 50000 lb , Threaded Rod Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 1 1/2-12-Thread , 24 Awg 4 Conductor Braided Shielded PVC Cable , 10 ft Long
Contact us.
FSH04090 Threaded In Line Load Cell