Item Number | Load Capacity | Custom Special |
---|
Model LTH900 is a Low Profile Load Cell (High Capacity) built for Press, or Inline compression applications. The standard LTH900 Low Profile Load Cell (High Capacity) model has a very robust construction available in 17-4 Stainless Steel and a High Capacity Dual Bridge. You will also find option for external matched output readily available.
The Low Profile Load Cell (High Capacity) offers high accuracy. It has Nonlinearity of ±0.2% and Operating temperature of -60° F to 200° F. The standard LTH900 Low Profile Load Cell (High Capacity) can be modified or customized to meet your requirements. Similar to our entire Load Cell product line this model is manufactured in USA and uses metal foil strain gauge technology.
Product Highlights:For those who are a looking for a complete system solution, FUTEK can provide both signal conditioned displays or our VCal Portable System. FUTEK’s VCal Portable System brings an easy-to-use system verification directly to the customer making it ideal for on-site verification and calibration of your products. FUTEK LTH Series is also available with TEDS / IEEE1451.4 option.