Storekeyboard_arrow_right Load Cells keyboard_arrow_right LTH
Donut/Through Hole Load Cell B
LTH350

Donut/Through Hole Load Cell

42 Products
settings
Item Number
Load Capacity
Inner Diameter In Inches
Outer Diameter In Inches
Height In Inches
Length In Inches
Width In Inches
Environmental Conditions
Features
Output Type
Connection Type
# Of Bridges/channels
Connector Type
Cable Type
Cable Length
Load Directions
Nonrepeatability
Max Operating Temperature
Min Operating Temperature
Max Excitation
Nonlinearity
Input Resistance
Safe Overload
Ip / Nema Rating
Material
Weight In Lb
Description
Custom Special
100 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 100 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
100 lb
0.4375
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 100 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 7/16" [11.1 mm] ID , 4 Pin Micro Receptacle
N
100 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 100 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 4 Pin Micro Receptacle
N
100 lb
0.4375
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 100 lb , Though Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 7/16" [11.1 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
250 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 250 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 4 Pin Micro Receptacle
N
500 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
500 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 4 Pin Micro Receptacle
N
500 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
500 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 4 Pin Micro Receptacle
N
1000 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
1000 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 4 Pin Micro Receptacle
N
1000 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
1000 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 4 Pin Micro Receptacle
N
1000 lb
0.5625
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 9/16" [14.29 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
1000 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 4 Pin Micro Receptacle
N
2000 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 2000 lb , Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
2000 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 2000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 4 Pin Micro Receptacle
N
2000 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 2000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 4 Pin Micro Receptacle
N
2000 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 2000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 4 Pin Micro Receptacle
N
2000 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 2000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
3000 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 3000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
3000 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 3000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 4 Pin Micro Receptacle
N
3000 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 3000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 4 Pin Micro Receptacle
N
3000 lb
0.5625
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 3000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 9/16" [14.29 mm] ID , 4 Pin Micro Receptacle
N
3000 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 3000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
3000 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 3000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 4 Pin Micro Receptacle
N
5000 lb
0.3125
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/16" [7.94 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
5000 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 4 Pin Micro Receptacle
N
5000 lb
0.3125
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/16" [7.94 mm] ID , 4 Pin Micro Receptacle
N
5000 lb
0.25
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/4" [6.35 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
5000 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 4 Pin Micro Receptacle
N
5000 lb
0.5625
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 9/16" [14.29 mm] ID , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
5000 lb
0.25
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/4" [6.35 mm] ID , 4 Pin Micro Receptacle
N
5000 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
N
5000 lb
0.375
1.48
0.5
1.48
1.48
RoHS
mV/V
Connector
1
4 Position Micro Circular Receptacle
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 4 Pin Micro Receptacle
N
250 lb
0.625
1.48
0.5
1.48
1.48
High Temperature
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
380 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 250 lb , Donut Load Cell , Operating Temperature Range up to 380 F (193 C) , Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , High Temperature , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Y
500 lb
0.5
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 500 lb , Through Hole Donut Load Cell , RoHS Compliant, Material - 17-4 PH S.S. , 1/2" [12.7 mm] ID , 24 Awg 4 Conductor Shielded XL-ETFE Cable (Customer Supplied) , 10 ft Long
Y
500 lb
0.375
1.48
0.5
1.48
1.48
mV/V
Cable
1
29 Awg 4 Conductor Spiral Shielded Silicone Cable
2 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
1 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 (L2761-Q10589) , 500 lb , Donut Load Cell , Cable exits out of the top OD surface , Material - 17-4 PH S.S. , 3/8" [9.53 mm] ID , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , Axial Cable Exit Out of The Top , 2 ft Long
Y
500 lb
0.625
1.48
0.5
1.48
1.48
mV/V
Cable
1
29 Awg 4 Conductor Spiral Shielded Silicone Cable
5 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
1 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 500 lb , Thru Hole Donut Load Cell , Material - 17-4 PH S.S. , 5/8" [9.53 mm] ID , 29 Awg 4 Conductor Spiral Shielded Silicone Cable , Axial Cable Exit Out of The Top OD , 5 ft Long
Y
1000 lb
0.625
1.48
0.5
1.48
1.48
High Temperature
mV/V
Cable
1
24 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
380 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Donut Load Cell , Operating Temperature Range up to 380 F (193 C) , Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , High Temperature , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Y
1000 lb
0.625
1.48
0.5
1.48
1.48
RoHS
mV/V
Cable
1
29 Awg 4 Conductor Spiral Shielded Silicone Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP64
17-4 PH S.S.
0.21875
LTH350 , 1000 lb , Donut Load Cell , RoHS Compliant , Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 29 Awg 4 Conductor Spiral Shielded Silicon Cable , 10 ft Long , Quick Bend Cable Exit
Y
5000 lb
0.625
1.48
0.5
1.48
1.48
Vacuum Rated
RoHS
mV/V
Cable
1
26 Awg 4 Conductor Braided Shielded Teflon Cable
10 ft
Compression
0.5 %RO
200 F
-60 F
18 VDC
0.5 %RO
700 Ohm
150 %RO
IP60
17-4 PH S.S.
0.21875
LTH350 , 5000 lb , Through Hole Donut Load Cell , RoHS Compliant , Vacuum Compatible/Low Outgassing , Material - 17-4 PH S.S. , 5/8" [15.88 mm] ID , 26 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Y

Model LTH350 is a Donut Load Cell built for press or inline compression applications. The standard LTH350 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 5/8” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.

The Donut Load Cell offers high accuracy and high stiffness. It has nonlinearity of ±0.5%, deflection of 0.002” nominal and operating temperature of -60° F to 200° F. The standard LTH350 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24-hour shipping. 

Donut/Through Hole Load Cell-Connector
Donut/Through Hole Load Cell-Connector
Donut/Through Hole Load Cell_size
Donut/Through Hole Load Cell-2
Related Videos
video
Donut Thru Hole Load Cell - LTH350 | FUTEK
+
Z540-1 ANSI Certified17025 ISO Certified9001 ISO Certified13485 ISO CertifiedU.S. Manufacturer
+
Please follow us on linked inPlease follow us on twitterPlease follow us on youtubePlease Email us for additional info
+
10 Thomas, Irvine,
CA 92618 USA
All other trademarks, service marks and logos used in this website are the property of their respective owners.
© 1998–2022 FUTEK Advanced Sensor Technology, Inc. All rights reserved.