FSH04179 Donut/Through Hole Load Cell


Application Use
The LTH400 Through Hole Donut/Washer Load Cell is a miniature, low-profile sensor designed for compression applications requiring the load structure to pass through the sensor such as bolt clamping force measurement.
Design
Its compact dimensions, light weight, and flexible inner diameter enable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge design reduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal for battery-operated applications or setups where minimizing heat generation is crucial.
LTH400’s durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-50°C to 93°C) make it ideal for demanding environments. Its low deflection of 0.002 in (0.05 mm) nominal satisfies applications that require a fast dynamic response. The load cell is RoHS compliant and features a 4-pin micro connector which simplifies installation while enhancing durability and IP rating.
Calibration and Customization
FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK. A customized version of the LTH family of sensors resides in Nasa’s Curiosity Mars rover. Manufactured by FUTEK in 2008, it continues to provide accurate drilling force measurements in extreme Martian conditions.
Features
- Small Footprint: only 0.63” (16 mm) height and 1.98” (50.3 mm) outer diameter
- Lightweight: 8 oz (227 g)
- Flexible Inner Diameter: from 3/8” (9.7 mm) to 5/8” ( 16.1 mm)
- Dynamic response: exceptional low deflection and high natural frequency
- Energy efficient: 700 Ohm bridge resistance
- High Capacity Load Cell: 10000 lb [44480 N]
- Detachable Cable: Integrated 4-position micro receptacle for easy connection and disconnection
- IP67 Rating: withstand submersion in one meter of water for up to 30 minutes
Sensor
$0.00
Instrument
$0.00
Accessories
$0.00
Calibration
$0.00
02/03 - Select Output Type
FSH04179
Change | Lead Time
LTH400 , 10000 lb , Through Hole Donut/Washer Load Cell , 3/8" [9.53 mm] ID , Material - 17-4 PH S.S. , RoHS Compliant , 24 Awg 4 Conductor Braided Shielded Teflon Cable , 10 ft Long
Where is the output of this model going? *
Please select your required output option for a suggested system
Tools, Adapters and Connectors
Please select your required accessories
Package Total $0.00