Loading...

QSH02229 Donut/Through Hole Load Cell

Model LTH500 is a Donut/Through Hole Load Cell built for Press, or Inline compression applications. The standard LTH500 Donut Load Cell model has a very robust construction available in 17-4 Stainless Steel, with an I.D. range of 1/8” to 1 1/4” and a 10 feet long 24 AWG 4 conductor shielded Teflon cable. You will also find options for external matched output readily available.The Donut/Through Hole Load Cell offers high accuracy and high stiffness. It has Nonlinearity of ±0.5%, Deflection of 0.002” nominal and Operating temperature of -60° F to 200° F. The standard LTH500 Donut Load Cell can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for 24 hour shipping. 

Features

  • Vacuum Compatible/Low Outgassing
  • Low Long Term Output Drift
  • Integrated Female DB9 Connector
QSH02229Change
LTH500 , 3000 lb , Thru Hole Donut Load Cell , 1" [25.4 mm] ID , Vacuum Compatible/Low Outgassing , Material - 17-4 PH S.S. , RoHS Compliant , 26 Awg Teflon Cable , 18.3" [0.46 m] Long to Female DB9 Receptacle with 45 Degree Shell

Product Inquiry / Quote

Address:
Country flags
What are you interested in? *

The user represents that he/she (i) has authority to send any information he/she provides to FUTEK and (ii) FUTEK will use the information solely for purposes of responding to the inquiry presented.

QSH02229 Donut/Through Hole Load Cell