TheLTH400 Through Hole Donut/Washer Load Cellis aminiature, low-profile sensor designed for compression applications requiring the load structure to pass through the sensor such asbolt clamping force measurement.
Design
Itscompact dimensions,light weight, and flexible inner diameterenable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge designreduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal forbattery-operated applicationsor setups whereminimizing heat generationis crucial.
LTH400’s durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-50°C to 93°C)make it ideal fordemanding environments. Its low deflection of 0.002 in (0.05 mm) nominal satisfies applications that require afast dynamic response. The load cell is RoHS compliant and features an integrated 4-pin micro connector for easy cable connection and disconnection.
Calibration and Customization
FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK. A customized version of the LTH family of sensors resides in Nasa’s Curiosity Mars rover. Manufactured by FUTEK in 2008, it continues to provide accurate drilling force measurements in extreme Martian conditions.
Features
Small Footprint: only 0.63” (16 mm) height and 1.98” (50.3 mm) outer diameter
Lightweight: 8 oz (227 g)
Flexible Inner Diameter: from 3/8” (9.7 mm) to 5/8” ( 16.1 mm)
Dynamic response: exceptional low deflection and high natural frequency
Energy efficient: 700 Ohm bridge resistance
High Capacity Load Cell:10000 lb [44480 N]
Detachable Cable:Integrated 4-position micro receptacle for easy connection and disconnection
IP67 Rating: withstand submersion in one meter of water for up to 30 minutes