Sub-Miniature Donut/Through Hole Load Cell

Tiny Form
Towering Force
The LTH150 Sub-Miniature Through Hole Load Cell stands out as the smallest of its kind with energy-saving performance, light weight, and quick dynamic response.
Application Use
The LTH150 Through Hole Donut/Washer Load Cell is a miniature, low-profile sensor designed for compression applications requiring the load structure to pass through the sensor such as bolt clamping force measurement.
Design
Its compact dimensions, light weight, and 0.14” [3.5 mm] inner diameter enable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge design reduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal for battery-operated applications or setups where minimizing heat generation is crucial.
LTH150’s durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-51°C to 93°C) make it ideal for demanding environments. Its low deflection of 0.0006 in (0.015 mm) nominal satisfies applications that require a fast dynamic response. The load cell is RoHS compliant and includes a #34 Gauge Braided Shielded cable for enhanced protection and signal integrity.
Calibration and Customization
FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK.

Tiny Form
Towering Force
The LTH150 Sub-Miniature Through Hole Load Cell stands out as the smallest of its kind with energy-saving performance, light weight, and quick dynamic response.
Application Use
The LTH150 Through Hole Donut/Washer Load Cell is a miniature, low-profile sensor designed for compression applications requiring the load structure to pass through the sensor such as bolt clamping force measurement.
Design
Its compact dimensions, light weight, and 0.14” [3.5 mm] inner diameter enable seamless integration into space-constrained setups without adding significant bulk to the assembly. The custom full bridge strain gauge and unique monolithic gauge design reduce output errors from extraneous/off-axis loads. Its low power consumption makes it ideal for battery-operated applications or setups where minimizing heat generation is crucial.
LTH150’s durable 17-4 PH stainless steel construction and operational temperature from -60°F to 200°F (-51°C to 93°C) make it ideal for demanding environments. Its low deflection of 0.0006 in (0.015 mm) nominal satisfies applications that require a fast dynamic response. The load cell is RoHS compliant and includes a #34 Gauge Braided Shielded cable for enhanced protection and signal integrity.
Calibration and Customization
FUTEK’s ISO-certified calibration lab offers multiple options to ensure precision, reliability, and seamless integration with various instruments. For customized solutions or highly specialized applications such as extreme temperatures, radiation, vacuum/low outgassing, or high vibration/shock environments, please contact FUTEK.