Item Number | Load Capacity | Torque Capacity | Length In Inches | Height In Inches | Width In Inches | Outer Diameter In Inches | # Of Axis | Output Type | Connection Type | Connector Type | Ip / Nema Rating | Material | Thread Size | Weight In Lb | # Of Bridges/channels | Custom Special |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250 lb | 100 in-lb | 4.13 | 2.5 | 4.13 | 4.13 | 3 | mV/V | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 2024-T4 | 5/8-18 | 2.5 | 1 | N | |
5000 lb | 1000 in-lb | 4.13 | 2.5 | 4.13 | 4.13 | 3 | mV/V | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 17-4 PH S.S. | 5/8-18 | 6.9 | 1 | N | |
1000 lb | 400 in-lb | 4.13 | 2.5 | 4.13 | 4.13 | 3 | mV/V | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 2024-T4 | 5/8-18 | 2.5 | 1 | N | |
500 lb | 200 in-lb | 4.13 | 2.5 | 4.13 | 4.13 | 3 | mV/V | Connector | 6 Pin Bendix Receptacle, PT02E-10-6P | IP65 | 2024-T4 | 5/8-18 | 2.5 | 1 | N |
The MTA500 Multi Axis Load Cell (Tri-Axial) offers an excellent solution for measuring Mx, My, and Fz loads. The MTA500 is available in both Anodized Aluminum and Stainless.
The MTA500 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and utilizes metal foil strain gauge technology.