The MTA500 Multi Axis Load Cell (Tri-Axial) offers an excellent solution for measuring Mx, My, and Fz loads. The MTA500 is available in both Anodized Aluminum and Stainless.
The MTA500 can be modified or customized to meet your requirements and most capacities are in our inventory, making them available for quick delivery. Similar to our entire Multi-Component Load Cell product line this model is manufactured in USA and utilizes metal foil strain gauge technology.
CHANNEL | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
Calibration Excitation | Fz-1 | 10 | Vdc | ||
Mx-1 | 10 | Vdc | |||
My-1 | 10 | Vdc | |||
Excitation | Fz-1 | 1 | 18 | Vdc | |
Mx-1 | 1 | 18 | Vdc | ||
My-1 | 1 | 18 | Vdc | ||
Input Resistance | Fz-1 | 744 | Ohms nom. | ||
Mx-1 | 372 | Ohms nom. | |||
My-1 | 372 | Ohms nom. | |||
Safe Overload | Fz-1 | 150 | % of R.O. | ||
Mx-1 | 150 | % of R.O. | |||
My-1 | 150 | % of R.O. | |||
Capacity | Fz-1 | 1000 | lbs | ||
Mx-1 | 400 | in-lb | |||
My-1 | 400 | in-lb | |||
Nonlinearity | Fz-1 | -0.2 | 0.2 | % of R.O. | |
Mx-1 | -0.5 | 0.5 | % of R.O. | ||
My-1 | -0.5 | 0.5 | % of R.O. | ||
Output Resistance | Fz-1 | 700 | Ohms nom. | ||
Mx-1 | 350 | Ohms nom. | |||
My-1 | 350 | Ohms nom. | |||
Rated Output | Fz-1 | 1.5 | mV/V nom. | ||
Mx-1 | 1 | mV/V nom. | |||
My-1 | 1 | mV/V nom. | |||
Compensated Temperature | Fz-1 | 60 | 160 | F | |
Mx-1 | 60 | 160 | F | ||
My-1 | 60 | 160 | F | ||
Operating Temperature | Fz-1 | -60 | 200 | F | |
Mx-1 | -60 | 200 | F | ||
My-1 | -60 | 200 | F | ||
Temperature Shift Span | Fz-1 | -0.01 | 0.01 | % of Load/F | |
Mx-1 | -0.01 | 0.01 | % of Load/F | ||
My-1 | -0.01 | 0.01 | % of Load/F | ||
Temperature Shift Zero | Fz-1 | -0.01 | 0.01 | % of R.O./F | |
Mx-1 | -0.01 | 0.01 | % of R.O./F | ||
My-1 | -0.01 | 0.01 | % of R.O./F | ||
Zero Balance | Fz-1 | -2 | 2 | % of R.O. | |
Mx-1 | -2 | 2 | % of R.O. | ||
My-1 | -2 | 2 | % of R.O. |